代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
SKA - Wheel
Bill of material
75 SKAK 8
ORDERNO
Article-number
75 SKAK 8
WDAB
Wheel-Ø A x width B
76x24 mm
LC
Load capacity
45 kg
HW
Hub width
24 mm
FL
Fixing length
24 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
8 mm
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处